(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
B-type high-pressure fitting for copper tubes. Various types available with fast delivery.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 251.34 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 4 | - | 4 | ||
฿ 277.62 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 3 Day(s) | Copper Pipe mm size | 6 | - | 6 | ||
฿ 323.30 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 1/4 | 6.35 | ||
฿ 337.77 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 3 Day(s) | Copper Pipe mm size | 8 | - | 8 | ||
฿ 402.52 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 3/8 | 9.52 | ||
฿ 426.67 ฿ 270.72 | COUPLING FOR CU/STL PIPE | 1 Piece(s) | Same day | Copper Pipe mm size | 10 | - | 10 | ||
฿ 396.68 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 3 Day(s) | Copper Pipe mm size | 12 | - | 12 | ||
฿ 458.76 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 1/2 | 12.70 | ||
฿ 520.26 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 14 | - | 14 | ||
฿ 537.92 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 3 Day(s) | Copper Pipe mm size | 15 | - | 15 | ||
฿ 771.87 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 5/8 | 15.88 | ||
฿ 685.52 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 16 | - | 16 | ||
฿ 771.99 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 18 | - | 18 | ||
฿ 1,081.60 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 3/4 | 19.05 | ||
฿ 825.68 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 20 | - | 20 | ||
฿ 985.55 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 22 | - | 22 | ||
฿ 1,105.16 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe inch size | - | 7/8 | 22.22 | ||
฿ 1,324.09 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 25 | - | 25 | ||
฿ 1,761.29 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 28 | - | 28 | ||
฿ 2,312.17 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 30 | - | 30 | ||
฿ 2,862.93 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 32 | - | 32 | ||
฿ 3,245.86 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 35 | - | 35 | ||
฿ 3,432.20 | FJT COUPLING FOR CU/STL PIPE | 1 Piece(s) | 4 Day(s) | Copper Pipe mm size | 40 | - | 40 |
Loading...
Type | Fitting | Material | Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Bite type Fittings | Material of Applicable Pipe | Copper | Max. Operating Pressure(MPa) | 15 |
Surface Treatment | No | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?