1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recoil Kit with Pilot Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,735.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A male screw repair kit for individual recoils that is widely used throughout the world in repair and maintenance associated with industrial machinery, automobiles, and motorcycles.

 
Part Number
35063
35083
35103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Diameter(Inserted)M
(mm)
Pitch
(mm)
Qty.

฿ 2,735.34

RCO INSERT TOOL 1 Piece(s) Same day 106115

฿ 2,937.68

INSERT TOOL 1 Piece(s) 5 Day(s) 1081.2510

฿ 4,039.35

RCO INSERT TOOL 1 Piece(s) 6 Day(s) 1010110

Loading...

  1. 1

Basic Information

Type Tool Material SUS304 Sales Unit Low Quantity (can be purchased from one)
Screw Type for Tap Coarse Application Breaking off