(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel, surface-treated (trivalent chromate) flat head self-drilling screw for metal building.
Part Number |
---|
MBH-5X16-3W |
MBH-5X19-3W |
MBH-5X25-3W |
MBH-5X35-3W |
MBH-5X45-3W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length under neck |
---|---|---|---|---|---|---|---|
฿ 1,467.48 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 16 | ||
฿ 1,717.99 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 19 | ||
฿ 1,930.39 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 25 | ||
฿ 2,018.81 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 35 | ||
฿ 2,269.31 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 45 |
Loading...
Thread Nominal (M) | 5 | Material | Iron | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
Detailed Shape | Flat | Thread ridge Type | Self-Drilling Screws | Application | Standard |
Basic Shape | Standard (Round) | Tip shape | Other special shapes | Additional Shapes | Standard |
How can we improve?
How can we improve?