(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A self-drilling screw for metal building that features a thin head integrated with the fitting surface.
Part Number |
---|
MBS-4X13-3W |
MBS-4X13-SG |
MBS-4X16-SG |
MBS-4X19-SG |
MBS-4X30-3W |
MBS-4X30-SG |
MBS-4X35-3W |
MBS-4X35-410 |
MBS-4X35-SG |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length under neck | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,254.19 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 13 | [Steel] Iron | Trivalent Chromate | Trivalent White | ||
฿ 3,870.97 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 13 | [Stainless] SUS410 | Painting / Coating | - | ||
฿ 4,258.06 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 19 Day(s) | 16 | [Stainless] SUS410 | Painting / Coating | - | ||
฿ 4,645.16 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 19 | [Stainless] SUS410 | Painting / Coating | - | ||
฿ 2,322.58 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 30 | [Steel] Iron | Trivalent Chromate | Trivalent White | ||
฿ 6,580.65 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 30 | [Stainless] SUS410 | Painting / Coating | - | ||
฿ 2,709.68 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 35 | [Steel] Iron | Trivalent Chromate | Trivalent White | ||
฿ 5,806.45 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 35 | [Stainless] SUS410 | No | No | ||
฿ 8,649.29 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 35 | [Stainless] SUS410 | Painting / Coating | - |
Loading...
Thread Nominal (M) | 4 | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
---|---|---|---|---|---|
Detailed Shape | Disc | Thread ridge Type | Self-Drilling Screws | Application | Standard |
Basic Shape | Standard (Round) | Tip shape | Other special shapes | Additional Shapes | Standard |
How can we improve?
How can we improve?