1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R-Type Knob Nut【1-100 Pieces Per Package】

R-Type Knob Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 52.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· A knob made with thermoplastic ABS resin injection molding, which can mount a seal, etc. on its head.

[Materials used]
· Resin part ABS
· Nuts Brass (Brass, low cadmium specifications)

Part Number
RNN-M5
RNN-M6
RNN-M8
RNN-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Sales Unit No

฿ 52.18

MSB R KNOBNUT BLACK 1 Piece(s) Available 6 Day(s) 53017Bulk (Available from 1 pc.)1

฿ 2,742.86

MSB R KNOBNUT BLACK 1 Pack(s)

100 Pieces Per Package

6 Day(s) 63819Box / Package2

฿ 2,404.96

MSB R KNOBNUT BLACK 1 Pack(s)

70 Pieces Per Package

13 Day(s) 84520Box / Package3

฿ 2,540.19

MSB R KNOBNUT BLACK 1 Pack(s)

70 Pieces Per Package

13 Day(s) 104520Box / Package3

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body Material Iron Set Screw Flat Machining No
Side Machined Dimple Additional Function No Tapped, Round Hole Machining Blind Hole
Main Body, Surface Treatment No Mounting Section, Surface Treatment No Main Body Surface Treatment, Details Not Included