1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZOTE® LD-15, LD-45

AZOTE® LD-15, LD-45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 934.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

AZOTE series special foam.
[Features]
·LD-15 is a lightweight grade with an expansion ratio of approximately 70 times, more than twice that of existing lightweight chemical PE foams.
·LD-45 uses LDPE as the base polymer and has the highest apparent density.
[Applications]
·LD-15 can be used as various packing materials, cushioning materials, shock-absorbing cushioning materials, heat insulating materials, buoyant materials, tatami core materials, etc.
·LD-45 can be used as a lining or cushioning material for parts of various medical instruments and equipment that come into contact with the body.

 
Part Number
LD-15-5-1000-1000-BK
LD-15-5-1000-1000-W
LD-15-10-1000-1000-BK
LD-15-10-1000-1000-W
LD-15-15-1000-1000-BK
LD-15-15-1000-1000-W
LD-45-5-1000-1000-BK
LD-45-5-1000-1000-W
LD-45-10-1000-1000-BK
LD-45-10-1000-1000-W
LD-45-15-1000-1000-BK
LD-45-15-1000-1000-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Color Specifications

฿ 934.01

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 5BlackLD-15 Shape

฿ 934.01

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 5WhiteLD-15 Shape

฿ 1,256.48

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 10BlackLD-15 Shape

฿ 1,256.48

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 10WhiteLD-15 Shape

฿ 1,533.88

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 15BlackLD-15 Shape

฿ 1,533.88

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 15WhiteLD-15 Shape

฿ 1,178.92

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 5BlackLD-45 Shape

฿ 1,178.92

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 5WhiteLD-45 Shape

฿ 1,738.91

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 10BlackLD-45 Shape

฿ 1,738.91

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 10WhiteLD-45 Shape

฿ 2,242.46

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 15BlackLD-45 Shape

฿ 1,719.38

INO IMPACT ABSORBER 1 Piece(s) 7 Day(s) 15WhiteLD-45 Shape

Loading...

  1. 1

Basic Information

Grade, Type Plastic Width A(mm) 1000 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal