1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GOMSPOR, N-148 Closed-Cell Foam, CR Series

GOMSPOR, N-148 Closed-Cell Foam, CR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,345.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This product is a black foam low-hardness rubber sponge whose main ingredient is natural rubber and styrene butadiene rubber.

Features

●Excellent in elasticity(cushioning property), excellent in wear resistance and cold resistance.

Usage

●Various Cushioning Material

Specification

●Width(mm):650
●Length(m):1
●SPQ(sheet):10
●Working Temperature Range: -40 to 70°C
●Density: 0.150±0.03g/cm3
●Color: Black

Materials

●Foam Rubber(natural)
Part Number
N-148-5-650-1000
N-148-10-650-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 1,345.62

INO IMPACT ABSORBER 1 Piece(s) 12 Day(s) 5

฿ 2,278.96

INO IMPACT ABSORBER 1 Piece(s) 1 Day(s) 10

Loading...

  1. 1
 

Basic Information

Grade, Type Foam Rubber (Nature) Width A(mm) 650 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black