1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NanNex, HT-800 (HT-800-1.6-915-1000)

INO IMPACT ABSORBER

NanNex, HT-800 (HT-800-1.6-915-1000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High foam silicon foam with excellent heat resistant, cold breakdown, weather resistance, and flame-retardance.
· Material: Sponge/Grade and type: Silicon rubber /Inclusion of seal: No
· Width: 980
· Length: 1000
· Color: Gray

Part Number
HT-800-1.6-915-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 7,483.00

INO IMPACT ABSORBER 1 Piece(s) 19 Day(s) 1.6

Loading...

  1. 1

Basic Information

Grade, Type Silicone Rubber Width A(mm) 915 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Gray

Please check the type/dimensions/specifications of the part HT-800-1.6-915-1000 in the NanNex, HT-800 series.

Products with similar specification

Part Number
HT-800-3.2-915-1000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThickness T
(mm)

฿ 10,474.00

1 Piece(s) 19 Day(s) 3.2