1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cell Damper, BF (BF-300-500-1000)

INO IMPACT ABSORBER

Cell Damper, BF (BF-300-500-1000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cell damper is foam urethane elastomer developed as vibration proof material to reduce annoying vibrations.
Usable in a wide range of fields thanks to its excellent vibration proof property which has never been realized in conventional foam products.

 
Part Number
BF-300-500-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Specifications

฿ 3,274.00

INO IMPACT ABSORBER 1 Piece(s) 12 Day(s) 5BF-300 Shape

Loading...

  1. 1

Basic Information

Grade, Type Foam Urethane Width A(mm) 500 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black

Please check the type/dimensions/specifications of the part BF-300-500-1000 in the Cell Damper, BF series.

Products with similar specification

Part Number
BF-150-500-1000
BF-500-500-1000
BF-700-500-1000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThickness T
(mm)
Specifications

฿ 2,502.01

1 Piece(s) 10 Day(s) 5BF-150 Shape

฿ 4,107.49

1 Piece(s) 5 Day(s) 5BF-500 Shape

฿ 4,325.18

1 Piece(s) 5 Day(s) 10BF-700 Shape