1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOMSPOR, C-4305 Closed-Cell Foam, CR Series

GOMSPOR, C-4305 Closed-Cell Foam, CR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,410.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is black foam medium-hardness rubber sponge whose main ingredient is chloroprene rubber.

Features

●Has moderate oil resistance and heat resistance, and it is excellent in weather resistance, ozone resistance and flame retardancy.

Usage

●For cushioning materials and protection materials in places with medium degree of oil.

Specification

●Width(mm):650
●Length(m):1
●SPQ(sheet):10
●Working Temperature Range: -20 to 100°C
●Density: 0.190±0.03g/cm3
●Color: Black

Materials

●Foam Rubber (CR type)
Part Number
C-4305-5-650-1000
C-4305-10-650-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 1,410.93

INO IMPACT ABSORBER 1 Piece(s) 12 Day(s) 5

฿ 2,450.41

INO IMPACT ABSORBER 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1
 

Basic Information

Grade, Type Foam Rubber (CR System) Width A(mm) 650 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black