1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Silicon Insulation and Heat-proof Rubber Sheet

Silicon Insulation and Heat-proof Rubber Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,974.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has excellent non-staining property since this is silicon rubber. Optimal for environments with electronic equipment.
· Material: Rubber/Grade and type: Silicon rubber /Inclusion of seal: No seal

Features

●Excellent in oil resistance, chemical resistance, weather resistance and self-extinguishing properties.

Usage

●Solder iron stand, high-temperature underlay such as kettle, coaster.

Specification

●Width(mm):500
●Length(mm):500
●SPQ(sheet):10
●Working Temperature Range: -40 to 200°C

Materials

●Silicone Rubber
Part Number
TC20H100T-1-500-500
TG50H050T-0.5-500-500
TG50H100T-1-500-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Color

฿ 5,840.98

INO IMPACT ABSORBER 1 Piece(s) 5 Day(s) 1Transparency

฿ 3,974.27

INO IMPACT ABSORBER 1 Piece(s) 5 Day(s) 0.5Gray

฿ 5,002.86

INO IMPACT ABSORBER 1 Piece(s) 5 Day(s) 1Gray

Loading...

  1. 1
 

Basic Information

Grade, Type Silicone Rubber Width A(mm) 500 Length(mm) 500
Material Rubber With or Without Adhesive No Seal