1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ORMFlex AE Series

INO IMPACT ABSORBER

ORMFlex AE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,002.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please use this as protective material/cushion material for electric circuits, IC parts, lenses, etc.
· Materials: sponge / grade & type: polyethylene foam / seal: not present / Thickness: 5
· Width: 1000
· Length: 1000
· Color: Black

 
Part Number
AE-100-5-1000-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,002.70

INO IMPACT ABSORBER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Foamed Polyethylene Width A(mm) 1000 Thickness T(mm) 5
Length(mm) 1000 Material Sponge With or Without Adhesive No Seal
Color Black Volume specific resistance 3.5X105

Please check the type/dimensions/specifications of the part AE-100-5-1000-1000 in the ORMFlex AE Series series.