1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PORON®, MX-48HF

PORON®, MX-48HF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,081.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Very fine high-function urethane foam with high density and uniform cell structure.

 
Part Number
MX-48HF-1-500-1000
MX-48HF-2-500-1000
MX-48HF-3-500-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 1,081.56

INO IMPACT ABSORBER 1 Piece(s) 10 Day(s) 1

฿ 1,324.00

INO IMPACT ABSORBER 1 Piece(s) 10 Day(s) 2

฿ 1,905.83

INO IMPACT ABSORBER 1 Piece(s) 10 Day(s) 3

Loading...

  1. 1

Basic Information

Grade, Type Urethane Width A(mm) 500 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Black