1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Foam, ECS

Colored Foam, ECS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft urethane foam is highly elastic, appropriately hard, and light, so it is used for a wide range of purposes as a cushion material.

Features

●Excellent in cushioning and lightweight.

Usage

●Crevice joint material, packing material, seal material, and various cushioning materials.

Specification

●Color:Gray
●Width(mm):1000
●Length(mm):1000
●SPQ(sheet):10
●Working Temperature Range: -20 to 70°C
●Density: 22kg/m3

Materials

●Urethane Foam(ethers type)
Part Number
ECS-10-1000-1000
ECS-20-1000-1000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)

฿ 373.00

IMPACT ABSORBER 1 Piece(s) Same day 10

฿ 753.00

฿ 519.12

IMPACT ABSORBER 1 Piece(s) Same day 20

Loading...

  1. 1
 

Basic Information

Grade, Type Urethane Width A(mm) 1000 Length(mm) 1000
Material Sponge With or Without Adhesive No Seal Color Gray