PE-Light, A-8 Block Type

Brand :
INOAC

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A foamed polyethylene sheet with excellent workability that is ideal for organizing sheets.
[Features]
·It has excellent weather resistance, heat insulation, chemical resistance, and heat and cold insulation.
·Do not drink water.
[Applications]
·Cushioning materials for returnable boxes, cushioning materials, organizing sheets, handicrafts.

Features

●Excellent in formability, and optimum for organizing sheets.
●Superior in weather resistance, heat insulation, chemical resistance, heat retention and cold insulation.
●It is easy to process.

Usage

●Box cushioning material, cushioning material, organizing sheet, work.

Specification

●Width(mm):1000
●Length(mm):1000
●SPQ(sheet):10
●Working Temperature Range: -20 to 70°C 
●Density: 65kg/m3

Materials

●Polyethylene Foam (PE lightR)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PE-Light, A-8 Block Type | INOAC | MISUMI Thailand