(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials]·S45C. [Tooth Profile/Precision]·Full teeth, JISN8 class (former JIS4 class).
Part Number |
---|
LQ303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,485.60 ฿ 789.00 | RACK GEARS LQ | 1 Piece(s) | Same day | 10 |
Loading...
Shape | Conformal Rack Gear | Module (M) / Circular Pitch (P) | 3 | Full length L(mm) | 300 |
---|---|---|---|---|---|
Tooth Type | Standard | Surface Treatment | Black oxide finish | Effective number of teeth Z(teeth) | 31 |
Tooth Width(W or D)(mm) | 30 | Heat Treatment | Annealed | Ground Tooth | Presence |
End Machining | No | Rack height(mm) | 30 | Material Symbol | S45C |
Please check the type/dimensions/specifications of the part LQ303 in the Conformal Rack Gear LQ series.
How can we improve?
How can we improve?