1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inflated Tire

Inflated Tire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,260.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Excellent cushioning specification suitable for rough roads.

 
Part Number
HC2.50-4
HC3.00-4
HC3.50-5
HC61/2X2-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Diameter D/Tire Outer Diameter A
(Ø)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(Ø)
Boss Width W/Boss Width C
(mm)
Max. Load / Allowable Load
(kg)
Tire Outer Diameter A
(mm)
Tire width B
(mm)

฿ 2,260.26

YOD WHEEL 1 Piece(s) 7 Day(s) 2256520818522565

฿ 2,318.32

YOD WHEEL 1 Piece(s) 7 Day(s) 25176208111025176

฿ 3,479.61

YOD WHEEL 1 Piece(s) 7 Day(s) 29195259717029195

฿ 2,890.84

YOD WHEEL 1 Piece(s) 7 Day(s) 1705320818017053

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing Available