1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Floor Rotating Caster for Heavy Loads (TRRTH50)

YOD CASTER

Low Floor Rotating Caster for Heavy Loads (TRRTH50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Both eccentricity and turning radius are less than that of other casters. Low center of gravity and excellent stability.

 
Part Number
TRRTH50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 3,083.61

YOD CASTER 1 Piece(s) 5 Day(s) 70320.01~485.00343.4MC NylonOil Resistance5040

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 94
Mounting Hole Pitch Transverse Direction(mm) 94 Mounting Seat Dimension A or Mounting Seat A(mm) 118 Mounting Seat Dimension B or Mounting Seat B(mm) 118
Tire width or wheel width or mounting width(mm) 60 Load Category Heavy Load

Please check the type/dimensions/specifications of the part TRRTH50 in the Low Floor Rotating Caster for Heavy Loads series.

Products with similar specification

Part Number
TRRTH65
TSUITH50
TSUITH65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 3,241.55

1 Piece(s) 5 Day(s) 87320.01~485.00441.5MC NylonOil Resistance6545

฿ 1,716.77

1 Piece(s) 6 Day(s) 70140.01~220.00147.2[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5040

฿ 3,092.52

1 Piece(s) 5 Day(s) 87220.01~320.00245.3[Synthetic Rubber] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance6545