(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Press-made caster with heavy weight specification.
· A low cost economical choice for various applications.
Part Number |
---|
RRKH65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,664.52 | YOD CASTER | 1 Piece(s) | 5 Day(s) | - | 92 | 220.01~320.00 | 294.3 | 91 | 47 | 124 | 80 | 65 | 38 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | MC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part RRKH65 in the Fixed Heavy-Duty MC Nylon Wheel (RRKH Type) series.
Part Number |
---|
RRKH100 |
RRKH130 |
RRKH150 |
RRKH200 |
RRKH50 |
RRKH75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,318.32 | 1 Piece(s) | 5 Day(s) | - | 144 | 320.01~485.00 | 451.3 | 103 | 52 | 139 | 88 | 100 | 45 | ||
฿ 3,312.00 | 1 Piece(s) | Same day | 10 | 177 | 485.01~750.00 | 490.5 | 100 | 56 | 140 | 96 | 130 | 50 | ||
฿ 3,749.81 | 1 Piece(s) | 6 Day(s) | - | 198 | 485.01~750.00 | 539.6 | 100 | 56 | 140 | 96 | 150 | 50 | ||
฿ 5,316.65 | 1 Piece(s) | 9 Day(s) | - | 250 | 485.01~750.00 | 647.5 | 112 | 63 | 151 | 102 | 200 | 63 | ||
฿ 1,366.06 | 1 Piece(s) | 5 Day(s) | - | 72 | 140.01~220.00 | 196.2 | 66 | 36 | 82 | 82 | 50 | 27 | ||
฿ 1,787.23 | 1 Piece(s) | 5 Day(s) | - | 105 | 320.01~485.00 | 392.4 | 103 | 52 | 136 | 85 | 75 | 38 |
How can we improve?
How can we improve?