1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixed Axle (RKH Type) with Urethane Rubber Wheels for Heavy Loads (RKH75)

YOD CASTER

Fixed Axle (RKH Type) with Urethane Rubber Wheels for Heavy Loads (RKH75)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A press-made caster with heavy weight specifications. A low cost economical choice for various applications.

 
Part Number
RKH75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)

฿ 1,214.51

YOD CASTER 1 Piece(s) 5 Day(s) -105140.01~220.00196.210352136857538

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Mounting Hole Type Round hole Load Category Heavy Load

Please check the type/dimensions/specifications of the part RKH75 in the Fixed Axle (RKH Type) with Urethane Rubber Wheels for Heavy Loads series.

Products with similar specification

Part Number
RKH100
RKH130
RKH150
RKH200
RKH65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)

฿ 1,875.10

1 Piece(s) 6 Day(s) -144220.01~320.00294.3139881035210050

฿ 2,577.91

1 Piece(s) Same day 10177320.01~485.00441.5100561409613050

฿ 3,061.99

1 Piece(s) 5 Day(s) -198485.01~750.00490.5100561409615050

฿ 5,311.48

1 Piece(s) 5 Day(s) -250485.01~750.00588.61126315110220063

฿ 1,141.12

1 Piece(s) 5 Day(s) -92140.01~220.00166.89147124806538