1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Wheel with Heavy-Duty Marine Specification Rubber Wheel (MHA-mg Type)

Free Wheel with Heavy-Duty Marine Specification Rubber Wheel (MHA-mg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,828.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Featuring excellent water resistance and main parts made of stainless steel, it is ideal for ship hulls, etc., used in marinas or environments where rust and corrosion are unacceptable.

 
Part Number
MHA-MG150X75
MHA-MG200X75
MHA-MG250X90
MHA-MG300X75
MHA-MG300X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

฿ 11,828.03

YOD CASTER 1 Piece(s) 10 Day(s) 210320.01~485.00338.51101101421421507545

฿ 13,587.97

YOD CASTER 1 Piece(s) 10 Day(s) 255320.01~485.00441.51251251601602007550

฿ 22,800.72

YOD CASTER 1 Piece(s) 10 Day(s) 315485.01~750.00524.81551552002002509070

฿ 23,249.37

YOD CASTER 1 Piece(s) 10 Day(s) 375485.01~750.006721551551951953007570

฿ 26,832.76

YOD CASTER 1 Piece(s) 19 Day(s) 355750.01~882.916716720520530010090

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Fitting Material FCD-S ductile Mounting Hole Type Round hole Load Category Heavy Load