1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting (UHB-G100X65)

YOD CASTER

Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting (UHB-G100X65)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The hardware features a ductile construction that tough and with a long life. The wheel is made of urethane with features excellent lightness and oil resistance.

 
Part Number
UHB-G100X65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

฿ 4,326.83

YOD CASTER 1 Piece(s) 9 Day(s) 140320.01~485.00372.81001001301301006535

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Please check the type/dimensions/specifications of the part UHB-G100X65 in the Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting series.

Products with similar specification

Part Number
UHB-G100X50
UHB-G130X50
UHB-G130X65
UHB-G150X100
UHB-G150X50
UHB-G150X65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

฿ 3,583.01

1 Piece(s) 9 Day(s) 140320.01~485.00323.785851151151005035

฿ 3,990.44

1 Piece(s) 9 Day(s) 178320.01~485.00372.895951221221305040

฿ 5,423.61

1 Piece(s) 9 Day(s) 178320.01~485.00441.51001001301301306535

฿ 11,324.87

1 Piece(s) 7 Day(s) 225750.01~853.511511516516515010060

฿ 4,680.95

1 Piece(s) 7 Day(s) 210320.01~485.00421.81001001261261505040

฿ 5,746.38

1 Piece(s) 9 Day(s) 210485.01~750.00568.91001001301301506540