(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The hardware features a ductile construction that tough and with a long life. The wheel is made of urethane with features excellent lightness and oil resistance.
Part Number |
---|
UHB-G100X65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,326.83 | YOD CASTER | 1 Piece(s) | 9 Day(s) | 140 | 320.01~485.00 | 372.8 | 100 | 100 | 130 | 130 | 100 | 65 | 35 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Urethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Fitting Material | FCD-S ductile | Mounting Hole Type | Round hole |
Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part UHB-G100X65 in the Free Wheels with Heavy-Duty Urethane Foam Wheels (UHB-g Type) - FCD Ductile Fitting series.
Part Number |
---|
UHB-G100X50 |
UHB-G130X50 |
UHB-G130X65 |
UHB-G150X100 |
UHB-G150X50 |
UHB-G150X65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,583.01 | 1 Piece(s) | 9 Day(s) | 140 | 320.01~485.00 | 323.7 | 85 | 85 | 115 | 115 | 100 | 50 | 35 | ||
฿ 3,990.44 | 1 Piece(s) | 9 Day(s) | 178 | 320.01~485.00 | 372.8 | 95 | 95 | 122 | 122 | 130 | 50 | 40 | ||
฿ 5,423.61 | 1 Piece(s) | 9 Day(s) | 178 | 320.01~485.00 | 441.5 | 100 | 100 | 130 | 130 | 130 | 65 | 35 | ||
฿ 11,324.87 | 1 Piece(s) | 7 Day(s) | 225 | 750.01~ | 853.5 | 115 | 115 | 165 | 165 | 150 | 100 | 60 | ||
฿ 4,680.95 | 1 Piece(s) | 7 Day(s) | 210 | 320.01~485.00 | 421.8 | 100 | 100 | 126 | 126 | 150 | 50 | 40 | ||
฿ 5,746.38 | 1 Piece(s) | 9 Day(s) | 210 | 485.01~750.00 | 568.9 | 100 | 100 | 130 | 130 | 150 | 65 | 40 |
How can we improve?
How can we improve?