(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The rubber-wheel bracket is made of ductile material and is used widely as general-purpose item for heavy loads in a variety of applications.
[Applications]
· Ideal for conveying general heavy goods.
Part Number |
---|
HB-G150X100 |
HB-G200X90 |
HB-G230X90 |
HB-G250X75 |
HB-G250X90 |
HB-G300X65 |
HB-G300X75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,969.51 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 225 | 485.01~750.00 | 510.1 | 115 | 115 | 165 | 165 | 150 | 100 | 60 | ||
฿ 8,693.87 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 255 | 485.01~750.00 | 524.8 | 125 | 125 | 160 | 160 | 200 | 90 | 80 | ||
฿ 11,044.04 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 305 | 485.01~750.00 | 603.3 | 155 | 155 | 200 | 200 | 230 | 90 | 55 | ||
฿ 10,220.90 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 315 | 485.01~750.00 | 559.2 | 136 | 136 | 175 | 175 | 250 | 75 | 70 | ||
฿ 12,929.42 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 315 | 485.01~750.00 | 657.3 | 155 | 155 | 200 | 200 | 250 | 90 | 70 | ||
฿ 11,959.46 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 330 | 485.01~750.00 | 568.9 | 155 | 155 | 195 | 195 | 300 | 65 | 70 | ||
฿ 12,615.57 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 375 | 485.01~750.00 | 671.9 | 155 | 155 | 195 | 195 | 300 | 75 | 70 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Natural Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Fitting Material | FCD-S ductile | Mounting Hole Type | Round hole |
Load Category | Heavy Load |
How can we improve?
How can we improve?