(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Part Number |
---|
USB-K75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,493.85 | YOD CASTER | 1 Piece(s) | 9 Day(s) | 122 | 140.01~220.00 | 156.9 | 103 | 125 | 55 | 75 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Polyurethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance | Mounting Hole Type | Round holes (two holes) | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part USB-K75 in the Fixed Wheels with Urethane Foam Wheels (USB-k Type) series.
Part Number |
---|
USB-K100 |
USB-K130 |
USB-K150 |
USB-K180 |
USB-K200 |
USB-K250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,807.79 | 1 Piece(s) | 9 Day(s) | 145 | 140.01~220.00 | 206.1 | 102 | 130 | 65 | 100 | ||
฿ 2,709.12 | 1 Piece(s) | 9 Day(s) | 178 | 220.01~320.00 | 294.3 | 128 | 155 | 75 | 130 | ||
฿ 3,091.39 | 1 Piece(s) | 9 Day(s) | 210 | 320.01~485.00 | 343.4 | 150 | 183 | 75 | 150 | ||
฿ 3,893.91 | 1 Piece(s) | 9 Day(s) | 230 | 320.01~485.00 | 421.8 | 162 | 205 | 82 | 180 | ||
฿ 4,463.48 | 1 Piece(s) | 7 Day(s) | 255 | 485.01~750.00 | 490.5 | 165 | 208 | 85 | 200 | ||
฿ 6,985.17 | 1 Piece(s) | 9 Day(s) | 315 | 485.01~750.00 | 637.7 | 168 | 208 | 93 | 250 |
How can we improve?
How can we improve?