(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Part Number |
---|
USB-G75 |
USB-G100 |
USB-G130 |
USB-G150 |
USB-G180 |
USB-G200 |
USB-G250 |
USB-G300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,812.95 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 122 | 140.01~220.00 | 156.8 | 62 | 62 | 85 | 85 | 75 | 25 | ||
฿ 2,258.53 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 145 | 140.01~220.00 | 206.1 | 80 | 80 | 107 | 107 | 100 | 30 | ||
฿ 3,372.49 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 178 | 220.01~320.00 | 294.3 | 122 | 122 | 95 | 95 | 130 | 40 | ||
฿ 3,754.76 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 210 | 320.01~485.00 | 343.4 | 100 | 100 | 126 | 126 | 150 | 45 | ||
฿ 4,544.62 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 230 | 320.01~485.00 | 421.8 | 102 | 102 | 137 | 137 | 180 | 45 | ||
฿ 5,286.32 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 255 | 485.01~750.00 | 490.5 | 112 | 112 | 145 | 145 | 200 | 50 | ||
฿ 8,216.65 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 315 | 485.01~750.00 | 637.7 | 140 | 140 | 177 | 177 | 250 | 65 | ||
฿ 11,346.43 | YOD CASTER | 1 Piece(s) | 7 Day(s) | 360 | 485.01~750.00 | 735.8 | 150 | 150 | 187 | 187 | 300 | 105 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Polyurethane Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Oil Resistance | Mounting Hole Type | Round hole | Load Category | Medium Load |
How can we improve?
How can we improve?