1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Rubber Wheel for Medium Load (USB Type) (USB75)

YOD WHEEL

Polyurethane Rubber Wheel for Medium Load (USB Type) (USB75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A long life wheel with excellent load resistance and oil-resistance.

 
Part Number
USB75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Diameter D/Tire Outer Diameter A
(Ø)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(Ø)
Boss Width W/Boss Width C
(mm)
Max. Load / Allowable Load
(kg)

฿ 1,038.10

YOD WHEEL 1 Piece(s) 7 Day(s) 75321038160

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Polyurethane Rubber Bearing Available

Please check the type/dimensions/specifications of the part USB75 in the Polyurethane Rubber Wheel for Medium Load (USB Type) series.

Frequently Asked Questions (FAQ)

Question: How is the product different from press wheels?
Answer: It is possible to decrease the boss width, replace the bearings, or change the hole diameter.
Question: What is the difference between rubber and urethane?
Answer: The oil and load resistance are excellent.

Products with similar specification

Part Number
USB100
USB130
USB150
USB180
USB200
USB230
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Diameter D/Tire Outer Diameter A
(Ø)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(Ø)
Boss Width W/Boss Width C
(mm)
Max. Load / Allowable Load
(kg)

฿ 1,298.89

1 Piece(s) 7 Day(s) 100321241210

฿ 1,974.92

1 Piece(s) 7 Day(s) 130382051300

฿ 2,210.38

1 Piece(s) 7 Day(s) 150382057350

฿ 2,759.78

1 Piece(s) 6 Day(s) 180422057430

฿ 3,261.02

1 Piece(s) 7 Day(s) 200422057500

฿ 4,134.52

1 Piece(s) 7 Day(s) 230452564600