(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose rubber wheel, standard product.
Part Number |
---|
SB75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Outer Diameter D/Tire Outer Diameter A (Ø) | Wheel Width W1/Tire Width B (mm) | Shaft Diameter d/Hole Diameter D (Ø) | Boss Width W/Boss Width C (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 516.37 | YOD WHEEL | 1 Piece(s) | 7 Day(s) | 75 | 32 | 10 | 38 | 70 |
Loading...
Wheel Type | Outer Ring + Wheel | Tire Material | Natural Rubber | Bearing | Available |
---|
Please check the type/dimensions/specifications of the part SB75 in the Medium Duty Rubber Wheel (SB Type) with Bearings series.
Part Number |
---|
SB130 |
SB150 |
SB180 |
SB200-20 |
SB200-25 |
SB90 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Outer Diameter D/Tire Outer Diameter A (Ø) | Wheel Width W1/Tire Width B (mm) | Shaft Diameter d/Hole Diameter D (Ø) | Boss Width W/Boss Width C (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,073.28 | 1 Piece(s) | 7 Day(s) | 130 | 42 | 20 | 51 | 180 | ||
฿ 1,232.75 | 1 Piece(s) | 9 Day(s) | 150 | 45 | 20 | 57 | 200 | ||
฿ 1,442.87 | 1 Piece(s) | 7 Day(s) | 180 | 45 | 20 | 57 | 230 | ||
฿ 1,663.01 | 1 Piece(s) | 7 Day(s) | 200 | 45 | 20 | 57 | 260 | ||
฿ 1,813.42 | 1 Piece(s) | 5 Day(s) | 200 | 45 | 25 | 57 | 260 | ||
฿ 729.54 | 1 Piece(s) | 3 Day(s) | 90 | 32 | 12 | 38 | 110 |
How can we improve?
How can we improve?