Oil Level Gauge, N Type

Brand :
MUSASHI_OILSEAL

Caution

    Product Description

    Allows you to accurately check oil and fluid surface levels in oil tanks and gear boxes. Provides oil resistance, heat resistance, pressure resistance, and airtightness, and is used in a wide range of applications.

    Features

    ●Has characteristics such as oil resistance, heat resistance, pressure resistance, sealability, easy to install.

    Specification

    ●SPQ(piece):1
    ●Driving Type 
    ●Heat Resistant Temperature: 100°C
    ●Hinomaru Type

    Materials

    ●Polycarbonate(PC)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil Level Gauge, N Type | MUSASHI_OILSEAL | MISUMI Thailand