Pack-In Type Speed Control Motor Unit, PSH Series

Brand :
ORIENTAL MOTOR

Caution

    Product Description

    Control pack built into rear part of the motor

    [Features]
    · Control pack and speed setting volume are built into the back of the motor.
    · No wire connection is required, making the operation simple.
    · Variable speed range is 50 Hz: 90 to 1,400 r/min; 60 Hz: 90 to 1,500 r/min.
    · Terminal enclosure type that is appropriate for controlling forward rotation and reverse rotation with an external relay and the like.
    · Plug cord type.
    · Can be switched between forward rotation and reverse rotation with just a CW/CCW switch in the switch enclosure.
    · Simple connection just by connecting AC power cord with plug (2 m) to a commercial power supply

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pack-In Type Speed Control Motor Unit, PSH Series | ORIENTAL MOTOR | MISUMI Thailand