1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Speed Control Motor K II Series Gear Head (Combination Type)

Speed Control Motor K II Series Gear Head (Combination Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,033.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Speed Control Motor K II Series Gear Head (Combination Type) from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 200 VAC, 220/230 VAC, specifications as well as output power of 6 to 40 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:5 to 1:300.

 
Part Number
2IK6RAW-5JSALE
5IK40RAW-300JSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Voltage
(V)
Included capacitor type

฿ 6,033.33

฿ 3,445.63

AC STANDARD MOTOR 1 Piece(s) Same day Induction6065100For single-phase 100V, 200V

฿ 12,514.11

฿ 6,697.55

AC STANDARD MOTOR 1 Piece(s) Same day Induction9040300100For single-phase 100V, 200V

Loading...

  1. 1

Basic Information

Type Motor Combination Power Supply Single-phase Environment Standard
Electromagnetic Brakes, Clutches No Shaft end shape Combination Type Connection type Lead Wire