(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small precision motor with built-in clutch and brake, used in combination with a gear head.
[Features]
· High-accuracy, high-response clutch and brakes enable high-frequency start and stop.
· Non-contact control of the clutch and brake operation is possible if a C and B controller (sold separately) is used.
· Compact design for easy handling.
· Drive parts of the machine can be clustered neatly together without taking up space.
· The C and B motor GC dedicated gearhead and the GCH gearhead emphasize impact-resistance, have been made stronger and dedicate-designed, and boast improved reliability (the GN gearhead, etc. and other gearheads cannot be mounted).
· For induction motors, lead wire type, type with small terminal box and speed control type are available.
· Also, an abundant array of power supply specifications are available: single-phase 100 V and 200 V and three-phase 200 V.
[Applications]
· Ideal for high-frequency operation, positioning, indexing, inching intermittent feed, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Power Supply | Voltage (V) | Connection type | Overheat protection device type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,773.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 60 | 5 | Single-phase | 100 | Small terminal box included | - | ||
฿ 12,531.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 60 | 6 | Single-phase | 100 | Lead Wire | - | ||
฿ 13,198.33 ฿ 8,540.64 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | Single-phase | 100 | - | Thermal protector | ||
฿ 15,716.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Single-phase | 100 | Lead Wire | - | ||
฿ 16,051.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Single-phase | 100 | Small terminal box included | - | ||
฿ 15,900.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Single-phase | 200 | Lead Wire | - | ||
฿ 17,315.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Three-Phase | 200 ~ 220 | Lead Wire | - | ||
฿ 17,646.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Three-Phase | 200 ~ 220 | Small terminal box included | - | ||
฿ 16,415.00 | AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Single-phase | 100 | - | Thermal protector | ||
฿ 16,626.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | 80 | 25 | Single-phase | 200 | - | Thermal protector | ||
฿ 16,263.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 40 | Single-phase | 100 | Lead Wire | - | ||
฿ 16,566.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 40 | Single-phase | 100 | Small terminal box included | - | ||
฿ 16,415.00 ฿ 11,439.61 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | Single-phase | 200 | Lead Wire | - | ||
฿ 17,878.33 ฿ 13,791.34 | ORI AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | Three-Phase | 200 ~ 220 | Lead Wire | - | ||
฿ 18,275.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 40 | Three-Phase | 200 ~ 220 | Small terminal box included | - | ||
฿ 16,991.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 40 | Single-phase | 100 | - | Thermal protector | ||
฿ 17,173.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 40 | Single-phase | 200 | - | Thermal protector | ||
฿ 16,870.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Single-phase | 100 | Lead Wire | - | ||
฿ 17,265.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Single-phase | 100 | Small terminal box included | - | ||
฿ 17,113.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Single-phase | 200 | Lead Wire | - | ||
฿ 18,638.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Three-Phase | 200 ~ 220 | Lead Wire | - | ||
฿ 19,001.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Three-Phase | 200 ~ 220 | Small terminal box included | - | ||
฿ 20,208.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Single-phase | 100 | - | Thermal protector | ||
฿ 20,450.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 60 | Single-phase | 200 | - | Thermal protector | ||
฿ 17,688.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 90 | Single-phase | 100 | Lead Wire | - | ||
฿ 18,053.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 90 | Single-phase | 100 | Small terminal box included | - | ||
฿ 17,871.67 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 90 | Single-phase | 200 | Lead Wire | - | ||
฿ 19,463.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 90 | Three-Phase | 200 ~ 220 | Lead Wire | - | ||
฿ 19,860.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | 90 | 90 | Three-Phase | 200 ~ 220 | Small terminal box included | - |
Loading...
Type | Motor Unit | Motor Type | Induction | Environment | Standard |
---|---|---|---|---|---|
Electromagnetic Brakes, Clutches | Electromagnetic Brake / Clutch | Shaft end shape | Pinion shaft type |
How can we improve?
How can we improve?