(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Smallest size in its class but achieves 200W output.
· Orthogonal shaft gearhead uses hypoid gears.
· Lineup of hollow shafts and solid shafts is available to achieve space-saving.
· Gearhead shaft has tapped hole machining that is convenient for connection to loads.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply | Reduction Ratio | Gear Head Type | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,151.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 24,606.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 220 ~ 230 | ||
฿ 24,880.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 220 ~ 230 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 6 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 6 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 7.5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 7.5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 9 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 9 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 12.5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 12.5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 15 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 15 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 18 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 18 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 25 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 25 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 30 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 23,696.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 23,940.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 24,395.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 110 ~ 115 | ||
฿ 24,668.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 82 Day(s) | Single-phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 110 ~ 115 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 6 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 6 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 7.5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 7.5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 9 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 9 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 12.5 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 12.5 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 15 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 15 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 18 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 18 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 25 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 25 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 30 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 30 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,073.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 26,305.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 36 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 50 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 60 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 75 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 90 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 100 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 120 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 150 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 | ||
฿ 26,800.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | 200 ~ 230 | ||
฿ 27,098.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 23 Day(s) | Three-Phase | 180 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | 200 ~ 230 |
Loading...
Type | Motor Combination | Motor Type | Induction | Square Flange Dim. A(mm) | 104 |
---|---|---|---|---|---|
Rated Output(W) | 200 | Environment | Standard | Electromagnetic Brakes, Clutches | Electromagnetic Brake |
Shaft end shape | Combination Type | Connection type | With Terminal Box |
How can we improve?
How can we improve?