1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Power Induction Motor BH Series 200 W (BHI62A-6RH)

ORI AC STANDARD MOTOR

High Power Induction Motor BH Series 200 W (BHI62A-6RH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Smallest size in its class which achieves 200 W output.
· Orthogonal shaft gearhead uses hypoid gears.
· Lineup of hollow shafts and solid shafts is available to achieve space-saving.
· Gearhead shaft has tapped hole machining that is convenient for connection with load.
· Combination type products that are delivered with already assembled motor and gearhead are available.
· Easy mounting to equipment.

Part Number
BHI62A-6RH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Reduction Ratio Gear Head Type Voltage
(V)
Connection type

฿ 13,775.00

ORI AC STANDARD MOTOR 1 Piece(s) 23 Day(s) Single-phase6[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)100Cable

Loading...

  1. 1

Basic Information

Type Motor Combination Motor Type Induction Square Flange Dim. A(mm) 104
Rated Output(W) 200 Environment Standard Electromagnetic Brakes, Clutches No
Shaft end shape Combination Type

Please check the type/dimensions/specifications of the part BHI62A-6RH in the High Power Induction Motor BH Series 200 W series.

Products with similar specification

Part Number
BHI62A-12.5RH
BHI62A-120RA
BHI62A-120RH
BHI62A-7.5RA
BHI62A-7.5RH
BHI62A-75RA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Supply Reduction Ratio Gear Head Type Voltage
(V)
Connection type

฿ 13,775.00

1 Piece(s) 23 Day(s) Single-phase12.5[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)100Cable

฿ 14,231.67

1 Piece(s) 23 Day(s) Single-phase120[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)100Cable

฿ 14,503.33

1 Piece(s) 23 Day(s) Single-phase120[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)100Cable

฿ 13,531.67

1 Piece(s) 23 Day(s) Single-phase7.5[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)100Cable

฿ 13,775.00

1 Piece(s) 23 Day(s) Single-phase7.5[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)100Cable

฿ 14,231.67

1 Piece(s) 23 Day(s) Single-phase75[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)100Cable