Hex Socket Flat Head Cap Screws

Brand :
MARUEMU WORKS
Caution
Product Description
[Detailed shape] Flat head
[Material] Stainless steel
[Surface treatment] None
[Usage] Standard
[Thread type] Full-thread
[Nominal designation (M)] 3 4 5 6 8 10 12
[Length L, or l (mm)] 5 6 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50 70
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5
