(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Screw type] Fully Threaded
[Detailed shape] Small Dia.
[Mounting hole dimensions] None
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 8 10
[Length L or l (mm)] 16 20 25 30 35
[Pitch (mm)] 1.25 1.5
Part Number |
---|
2060-M8X16-SUS |
2060-M8X25-SUS |
2160-M10X20-SUS |
2160-M10X30-SUS |
2160-M10X35-SUS |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,167.74 | MEM SMALL HEXAGON BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | ||
฿ 2,554.84 | MEM SMALL HEXAGON BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | ||
฿ 1,935.48 | MEM SMALL HEXAGON BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | ||
฿ 2,283.87 | MEM SMALL HEXAGON BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | ||
฿ 2,477.42 | MEM SMALL HEXAGON BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 |
Loading...
Screw Type | Complete thread | Detailed Shape | Small Diameter | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?