1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JOY Bolt【50-400 Pieces Per Package】

JOY Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,548.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The product is made from a new material and is formed of a strong engineering plastic.

 
Part Number
J2000-M5X8-SUS
J2000-M5X10-SUS
J2000-M5X12-SUS
J2000-M5X15-SUS
J2000-M5X20-SUS
J2000-M5X25-SUS
J2000-M5X30-SUS
J2000-M6X10-SUS
J2000-M6X12-SUS
J2000-M6X15-SUS
J2000-M6X20-SUS
J2000-M6X25-SUS
J2000-M6X30-SUS
J2000-M6X35-SUS
J2000-M6X40-SUS
J2000-M8X12-SUS
J2000-M8X15-SUS
J2000-M8X20-SUS
J2000-M8X25-SUS
J2000-M8X30-SUS
J2000-M8X35-SUS
J2000-M8X40-SUS
J2000-M8X45-SUS
J2000-M8X50-SUS
J2000-M10X15-SUS
J2000-M10X20-SUS
J2000-M10X25-SUS
J2000-M10X30-SUS
J2000-M10X35-SUS
J2000-M10X40-SUS
J2000-M10X45-SUS
J2000-M12X20-SUS
J2000-M12X25-SUS
J2000-M12X30-SUS
J2000-M12X35-SUS
J2000-M12X40-SUS
J2000-M12X45-SUS
J2000-M12X50-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm)
(mm)
Pitch
(mm)

฿ 4,025.81

MEM JOY BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10580.8

฿ 4,180.65

MEM JOY BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 105100.8

฿ 3,793.55

MEM JOY BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 105120.8

฿ 3,251.61

MEM JOY BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 105150.8

฿ 3,367.74

MEM JOY BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 105200.8

฿ 2,322.58

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105250.8

฿ 2,477.42

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 105300.8

฿ 3,290.32

MEM JOY BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 106101

฿ 2,709.68

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106121

฿ 2,787.10

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106151

฿ 2,864.52

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106201

฿ 2,206.45

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 106251

฿ 2,264.52

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 106301

฿ 1,548.39

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106351

฿ 3,251.61

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 106401

฿ 5,225.81

MEM JOY BOLT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 108121.25

฿ 5,599.24

MEM JOY BOLT 1 Pack(s)

250 Pieces Per Package

Available 5 Day(s) 108151.25

฿ 4,844.96

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

Available 5 Day(s) 108201.25

฿ 4,800.00

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108251.25

฿ 4,954.84

MEM JOY BOLT 1 Pack(s)

200 Pieces Per Package

5 Day(s) 108301.25

฿ 3,890.32

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108351.25

฿ 4,006.45

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108401.25

฿ 4,412.90

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 108451.25

฿ 3,212.90

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108501.25

฿ 4,645.16

MEM JOY BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 1010151.5

฿ 3,251.61

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010201.5

฿ 3,367.74

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010251.5

฿ 3,483.87

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010301.5

฿ 3,638.71

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1010351.5

฿ 3,379.35

MEM JOY BOLT 1 Pack(s)

90 Pieces Per Package

5 Day(s) 1010401.5

฿ 1,993.55

MEM JOY BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1010451.5

฿ 4,103.23

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1012201.75

฿ 4,335.48

MEM JOY BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1012251.75

฿ 3,623.23

MEM JOY BOLT 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1012301.75

฿ 2,380.65

MEM JOY BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012351.75

฿ 2,477.42

MEM JOY BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012401.75

฿ 2,593.55

MEM JOY BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012451.75

฿ 2,690.32

MEM JOY BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1012501.75

Loading...

  1. 1

Basic Information

Basic Shape Hex Material Stainless Steel Thread Type Metric coarse