(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent corrosion resistance, lightweight, and strong.
Part Number |
---|
5501-M3-TI |
5501-M4-TI |
5501-M5-TI |
5501-M6-TI |
5501-M8-TI |
5501-M10-TI |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|
฿ 63,483.87 | MEM TITANIUM NUT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | ||
฿ 26,709.68 | MEM TITANIUM NUT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | ||
฿ 30,580.65 | MEM TITANIUM NUT | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 5 | ||
฿ 48,774.19 | MEM TITANIUM NUT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 6 | ||
฿ 22,645.16 | MEM TITANIUM NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | ||
฿ 25,896.77 | MEM TITANIUM NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 10 |
Loading...
Material | Pure Titanium Class 1 | Thread Type | Metric coarse | Surface Treatment | No |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Applications, Functions | General | Surface Treatment (Details) | No |
Hex Nut Type | A Type |
How can we improve?
How can we improve?