NK-FJ-F Flange Type Fluorine Resin Flexible Hose

Brand :
NANGOKUFLEXI

Caution

    Product Description

    For adjusting piping errors, absorbing displacement, and for chemical liquids. Loose flanges at both ends. The parts that come into contact with liquids are made of fluororesin.

    [Features]
    · Loose flanges at both ends. The parts that come into contact with liquids are made of fluororesin.
    · Applicable fluids: Air, water, and chemicals. Note: Limited to fluids that will not permeate fluororesin.
    · Standards: JIS/JPI/ANSI/DIN.
    · Other special flanges.
    · Length: 250 mm to 6 m.
    · Opening diameter: 15A to 100AM
    · Operating temperature: -50°C to 180°C, operating pressure: 0.1 to 1.0MPa

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NK-FJ-F Flange Type Fluorine Resin Flexible Hose | NANGOKUFLEXI | MISUMI Thailand