1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NK-6300 Flange Type (Non-welded) Flexible Hose

NK-6300 Flange Type (Non-welded) Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,746.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For adjusting piping errors, absorbing displacement, and dampening vibration. Features non-welded flanges. The tube is sealed at both ends. Conforms to Ministry of Land, Infrastructure, Transport and Tourism specifications.

[Features]
· Features non-welded flanges. The tube is sealed at both ends.
· Conforms to Ministry of Land, Infrastructure, Transport and Tourism specifications.
· Applicable tubing: SA, opening diameter: 25A to 300A, length: 150 mm to 3 m.

 
Part Number
NK6300/10K-SUS304-50A-500
NK6300/10K-SUS304-150A-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)

฿ 10,746.82

NGK FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 105413572.150070.550A110.4

฿ 31,121.15

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 10153400183.5300181150A16.50.5

Loading...

  1. 1

Basic Information

Tube SUS304 Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Connecting Part Type Flange
Max. Operating Pressure(MPa) 1 Braid Presence Connecting Part Material SUS304
Operating Temperature Range(°C) -10::100 Flange Type Both Ends Loose Flange Tube Type SA
Blade Single-ply