1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
NK-2300KF KF Flange Type Vacuum Flexible Hose (Part Number)

NGK FLEXIBLE HOSE

NK-2300KF KF Flange Type Vacuum Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,416.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flexible hose used for vacuum piping which has KF(NW) flanges attached on both ends to protect the piping from the vibration of the pump.
[Features]
· Type with NW flanges fixed on both ends.
· Piping is simple to connect because it uses a clamp.
· Uses a standard CLT / ultra-flexible tube.
· Fluid types: gas and air. (Only for fluids that do not corrode stainless steel)
· Operating temperature: -15 to +150°C.
· Operating pressure: FV to 0.3 MPa.
[Applications]
· Absorbs vibrations generated by the vacuum pump and is useful in preventing damage to piping or equipment.

 
Part Number
NK2300KF/SUS316L-KF40-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)

฿ 9,207.67

NGK FLEXIBLE HOSE 1 Piece(s) 8 Day(s) 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L40054KF400.25

Loading...

  1. 1

Basic Information

Applicable Fluid Gas / Air Connecting Part Type Flange Braid No
Operating Temperature Range(°C) -15::150 Flange Type KF Flange Tube Type CLT

Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF40-400 in the NK-2300KF KF Flange Type Vacuum Flexible Hose series.

Products with similar specification

Part Number
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
NK2300KF/SUS316L-KF40-500
NK2300KF/SUS316L-KF40-600
NK2300KF/SUS316L-KF40-700
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)

฿ 3,038.95

1 Piece(s) 7 Day(s) 10SUS30412.50.340[Stainless Steel] SUS304130016.5KF100.15

฿ 3,099.42

1 Piece(s) 7 Day(s) 10SUS30412.50.340[Stainless Steel] SUS304140016.5KF100.15

฿ 3,159.89

1 Piece(s) 7 Day(s) 10SUS30412.50.340[Stainless Steel] SUS304150016.5KF100.15

฿ 9,751.91

1 Piece(s) 8 Day(s) 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L50054KF400.25

฿ 10,290.09

1 Piece(s) 8 Day(s) 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L60054KF400.25

฿ 10,828.28

1 Piece(s) 8 Day(s) 10[Stainless Steel (SUS316)] SUS316L41.50.2100[Stainless Steel] SUS316L70054KF400.25