(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flexible hose used for vacuum piping which has KF(NW) flanges attached on both ends to protect the piping from the vibration of the pump.
[Features]
· Type with NW flanges fixed on both ends.
· Piping is simple to connect because it uses a clamp.
· Uses a standard CLT / ultra-flexible tube.
· Fluid types: gas and air. (Only for fluids that do not corrode stainless steel)
· Operating temperature: -15 to +150°C.
· Operating pressure: FV to 0.3 MPa.
[Applications]
· Absorbs vibrations generated by the vacuum pump and is useful in preventing damage to piping or equipment.
Part Number |
---|
NK2300KF/SUS316L-KF16-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,679.41 | NGK FLEXIBLE HOSE | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel (SUS316)] SUS316L | 21.5 | 0.3 | 50 | [Stainless Steel] SUS316L | 1000 | 29.0 | KF16 | 0.2 |
Loading...
Applicable Fluid | Gas / Air | Connecting Part Type | Flange | Braid | No |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -15::150 | Flange Type | KF Flange | Tube Type | CLT |
Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF16-1000 in the NK-2300KF KF Flange Type Vacuum Flexible Hose series.
Part Number |
---|
NK2300KF/SUS304-KF10-1300 |
NK2300KF/SUS304-KF10-1400 |
NK2300KF/SUS304-KF10-1500 |
NK2300KF/SUS316L-KF16-1100 |
NK2300KF/SUS316L-KF16-1200 |
NK2300KF/SUS316L-KF16-1300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Length (mm) | Outside Diameter of without Blade (φ) | Flange Size | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,038.95 | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1300 | 16.5 | KF10 | 0.15 | ||
฿ 3,099.42 | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1400 | 16.5 | KF10 | 0.15 | ||
฿ 3,159.89 | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | 12.5 | 0.3 | 40 | [Stainless Steel] SUS304 | 1500 | 16.5 | KF10 | 0.15 | ||
฿ 6,945.48 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel (SUS316)] SUS316L | 21.5 | 0.3 | 50 | [Stainless Steel] SUS316L | 1100 | 29.0 | KF16 | 0.2 | ||
฿ 7,211.55 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel (SUS316)] SUS316L | 21.5 | 0.3 | 50 | [Stainless Steel] SUS316L | 1200 | 29.0 | KF16 | 0.2 | ||
฿ 7,477.62 | 1 Piece(s) | 8 Day(s) | 10 | [Stainless Steel (SUS316)] SUS316L | 21.5 | 0.3 | 50 | [Stainless Steel] SUS316L | 1300 | 29.0 | KF16 | 0.2 |
How can we improve?
How can we improve?