1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NK-1100C Core Union Type Flexible Hose (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,591.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A union with integrated core is connected to the stainless steel tube, giving excellent protection against corrosion.
· Applicable temperature: <40°C for water supplies, <85°C for hot water supply.

 
Part Number
NK1100C/FCMB-25A-300
NK1100C/FCMB-40A-1100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Nominal diameter (bore diameter)

฿ 3,591.02

NGK FLEXIBLE HOSE 1 Piece(s) 5 Day(s) 1029.51003930025A

฿ 9,293.60

NGK FLEXIBLE HOSE 1 Piece(s) 6 Day(s) 1044.812054110040A

Loading...

  1. 1

Basic Information

Tube SUS316L Applicable Fluid Water Connecting Part Type Fitting
Fitting type 1 Union Fitting type 2 Union Max. Operating Pressure(MPa) 1
Braid Presence Connecting Part Material FCMB Operating Temperature Range(°C) 20::40
Blade Single-ply