(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High torque transmission, energy saving design, large allowable misalignment, no backlash product. Can be used where distance between the devices.
[Features]
· Can be used where distance between the devices.
· For maintenance, remove the spacer for easier work without cutting-off driver and driven unit.
Part Number |
---|
L-01 |
L-04 |
L-10 |
L-18 |
L-25 |
L-45 |
L-80 |
L-1000 |
L-130 |
L-1500 |
L-2000 |
L-210 |
L-340 |
L-540 |
L-700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter K (Ø) | Full length A (mm) | Allowable Torque Range (N•m) | Rated Torque (N•m) | Allowable misalignment(Angle) (deg) | Allowable Misalignment(Parallel) (mm) | Allowable Misalignment(Axial Direction) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,493.42 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 58 | 72 | 10~Less than 20 | 10 | 1 | 0.55 | 0.5 | ||
฿ 5,499.48 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 68 | 86 | 20~Less than 50 | 40 | 1 | 0.63 | 0.6 | ||
฿ 9,187.74 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 81 | 89.8 | 100~Less than 500 | 100 | 1 | 0.68 | 1 | ||
฿ 10,730.32 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 93 | 104.4 | 100~Less than 500 | 180 | 1 | 0.82 | 1.3 | ||
฿ 12,339.87 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 104 | 120 | 100~Less than 500 | 250 | 1 | 0.92 | 1.5 | ||
฿ 15,022.45 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 126 | 144.2 | 100~Less than 500 | 450 | 1 | 1.08 | 1.8 | ||
฿ 21,058.45 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 143 | 164.6 | 500~Less than 1000 | 800 | 0.7 | 0.84 | 1 | ||
฿ 75,632.80 | KAYFLEXCOUPLING L | 1 Piece(s) | 32 Day(s) | 10 | 276 | 377 | 10000~Less than 20000 | 10000 | 0.7 | 1.9 | 2 | ||
฿ 26,825.81 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 168 | 192.4 | 1000~Less than 5000 | 1300 | 0.7 | 0.91 | 1.1 | ||
฿ 88,230.61 | KAYFLEXCOUPLING L | 1 Piece(s) | 32 Day(s) | 10 | 308 | 421 | 10000~Less than 20000 | 15000 | 0.7 | 1.9 | 2.1 | ||
฿ 147,020.41 | KAYFLEXCOUPLING L | 1 Piece(s) | 32 Day(s) | 10 | 346 | 607 | 20000~Less than 50000 | 20000 | 0.7 | 2.1 | 2.3 | ||
฿ 34,799.61 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 194 | 216 | 1000~Less than 5000 | 2100 | 0.7 | 1.05 | 1.3 | ||
฿ 41,244.77 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 214 | 249.4 | 1000~Less than 5000 | 3400 | 0.7 | 1.12 | 1.5 | ||
฿ 105,626.71 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 246 | 286.8 | 5000~Less than 10000 | 5400 | 0.7 | 1.33 | 1.6 | ||
฿ 126,081.29 | KSV KAYFLEXCOUPLING L | 1 Piece(s) | 12 Day(s) | 10 | 276 | 337.2 | 5000~Less than 10000 | 7000 | 0.7 | 1.61 | 1.8 |
Loading...
Type | Disc Type | Application | Standard | Properties | High Torque / No Backlash |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | S45C | Product Category | Coupling body |
Package products / single item | Set |
How can we improve?
How can we improve?