(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, simple structure, with easy to absorb eccentricity and centering. Widely used in robots, resin molding materials, conveying equipment, printing machines, machine tools, and pumps etc.
[Features]
· Compact and simple structure.
· Like the MD series, it consists of three parts, the hub parts and an intermediate torque transmission part.
· Oldham type coupling absorbs eccentric misalignment.
· Dial gauge is not necessary for centering work at installation.
· Visual observation is sufficient.
· The intermediate torque transmission part is made of resin, and so does not require lubricant.
· No reactive force due to misalignment, contributing to energy conservation, with assembly and installation easy.
· Simple structure, and even in the event of damage to the intermediate transmission part, power transmission is possible.
· Thermally and electrically insulated by the intermediate transmission part.
· Friction joint employed for fastening to shaft.
Part Number |
---|
RD-56 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter K (Ø) | Full length A (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Package products / single item |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.21 | KSV KAYSEVENCOUPLING RD | 1 Piece(s) | 5 Day(s) | 10 | 56 | 58 | 20~Less than 50 | 4001~10000 | [Steel] SMF4040 | 44 | 10000 | - | Set |
Loading...
Type | Jaw Type | Application | Standard | Properties | Compact |
---|---|---|---|---|---|
Allowable Misalignment | No | Product Category | Coupling body |
Please check the type/dimensions/specifications of the part RD-56 in the K-7 coupling RD series series.
Part Number |
---|
RD-120-T |
RD-150 |
RD-150-T |
RD-56-T |
RD-85 |
RD-85-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter K (Ø) | Full length A (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Package products / single item |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 630.41 | 1 Piece(s) | 5 Day(s) | 10 | 120 | 23 | - | - | Polyacetal Resin | - | - | -40~85 | Transmitter Component | ||
฿ 5,000.52 | 1 Piece(s) | 5 Day(s) | 10 | 150 | 108 | 100~Less than 500 | 4001~10000 | [Steel] FCD500 | 450 | 6000 | - | Set | ||
฿ 1,037.47 | 1 Piece(s) | 5 Day(s) | 10 | 150 | 25 | - | - | Polyacetal Resin | - | - | -40~85 | Transmitter Component | ||
฿ 255.72 | 1 Piece(s) | 5 Day(s) | 10 | 56 | 20 | - | - | Polyacetal Resin | - | - | -40~85 | Transmitter Component | ||
฿ 1,396.26 | 1 Piece(s) | 5 Day(s) | 10 | 85 | 62 | 100~Less than 500 | 4001~10000 | [Steel] FCD500 | 123 | 8000 | - | Set | ||
฿ 397.82 | 1 Piece(s) | 5 Day(s) | 10 | 85 | 21 | - | - | Polyacetal Resin | - | - | -40~85 | Transmitter Component |
How can we improve?
How can we improve?