1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K-7 coupling F series (F-125-4)

KSV KAYSEVENCOUPLING F

K-7 coupling F series (F-125-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A product that absorbs eccentricity, has no reaction force, and does not require eccentric alignment. Used with various types of pumps, blowers, agitators, NC and MC manufacturing machinery, and machinery used in the textile, agriculture, construction, and mining industries.

Part Number
F-125-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
Outer Diameter A
(φ)
Full length L
(mm)
Main Body Material Rated Torque
(N·m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Number of Transmitters Package products / single item

฿ 2,511.87

KSV KAYSEVENCOUPLING F 1 Piece(s) 5 Day(s) 1050~Less than 1004001~1000012593[Steel] FC250834500-4Set

Loading...

  1. 1

Basic Information

Properties Vibration Absorption Type Caster Application Standard

Please check the type/dimensions/specifications of the part F-125-4 in the K-7 coupling F series series.

Products with similar specification

Part Number
F-125-T
F-140-3
F-140-6
F-140-T
F-160-4
F-160-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
Outer Diameter A
(φ)
Full length L
(mm)
Main Body Material Rated Torque
(N·m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Number of Transmitters Package products / single item

฿ 1,097.77

1 Piece(s) 5 Day(s) 10--125-Polyacetal Resin---40~85-Transmitter Component

฿ 3,015.10

1 Piece(s) 5 Day(s) 1050~Less than 1004001~10000140103[Steel] FC250984600-3Set

฿ 3,402.19

1 Piece(s) 5 Day(s) 10100~Less than 5004001~10000140103[Steel] FC2501484600-6Set

฿ 1,097.77

1 Piece(s) 5 Day(s) 10--140-Polyacetal Resin---40~85-Transmitter Component

฿ 3,750.58

1 Piece(s) 5 Day(s) 10100~Less than 5004001~10000160115[Steel] FC2501104500-4Set

฿ 5,002.84

1 Piece(s) 5 Day(s) 10100~Less than 5004001~10000160115[Steel] FC2502334500-8Set