1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

K-7 coupling MD series (Part Number)

KSV KAYSEVENCOUPLING MD

K-7 coupling MD series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 195.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· K-7 coupling MD series - Oldham Type.
· MD series Oldham Couplings structure Consists of three parts :2 hubs and 1 torque disc.
· Application: Robot, Various pumps, Blower, Printing machine, NC-MC machine tool and Conveyor.
· As K-7 standard specifications, 12 MD types from MD-35 to MD-160M ​​are available.
· MD series Body material is aluminum alloy.
· Torque disc material: Polyacetal resin.
· Torque discs are made of resin and do not need to be lubricated.
· Operating environment Temperature Range: -40 to 85 °C
· Assembly and replacement of intermediate torque transmission members are easy.

Part Number
MD-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

฿ 2,589.29

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10125121100~Less than 5002001~4000[Steel] FC2501574000-420Set-Standard

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Properties Vibration Absorption / Compact
Allowable Misalignment No Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part MD-125 in the K-7 coupling MD series series.

Products with similar specification

Part Number
MD-100
MD-112
MD-112-T
MD-125-T
MD-140
MD-140-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

฿ 1,698.97

1 Piece(s) 5 Day(s) 1010094100~Less than 5002001~4000[Steel] FC2501074000-198Set-Standard

฿ 2,047.35

1 Piece(s) 5 Day(s) 10112104100~Less than 5002001~4000[Steel] FC2501374000-308Set-Standard

฿ 382.70

1 Piece(s) 5 Day(s) 10112---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-112-

฿ 542.97

1 Piece(s) 5 Day(s) 10125---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

฿ 3,363.48

1 Piece(s) 5 Day(s) 10140146100~Less than 5002001~4000[Steel] FC2501884000-559Set-Standard

฿ 723.88

1 Piece(s) 5 Day(s) 10140---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-140-