1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

K-7 coupling MD series

K-7 coupling MD series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 195.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· K-7 coupling MD series - Oldham Type.
· MD series Oldham Couplings structure Consists of three parts :2 hubs and 1 torque disc.
· Application: Robot, Various pumps, Blower, Printing machine, NC-MC machine tool and Conveyor.
· As K-7 standard specifications, 12 MD types from MD-35 to MD-160M ​​are available.
· MD series Body material is aluminum alloy.
· Torque disc material: Polyacetal resin.
· Torque discs are made of resin and do not need to be lubricated.
· Operating environment Temperature Range: -40 to 85 °C
· Assembly and replacement of intermediate torque transmission members are easy.

Part Number
MD-35
MD-35-T
MD-50
MD-50-MM
MD-50-T
MD-50MM-T
MD-55
MD-55-T
MD-70
MD-70-T
MD-70F
MD-90SALE
MD-90-T
MD-100
MD-112
MD-112-T
MD-125
MD-125-T
MD-140
MD-140-T
MD-160
MD-160-M
MD-160-T
MD-160M-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Torsional Rigidity
(N·m/deg)
Package products / single item Specifications Flange (hub) size

฿ 1,311.87

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1035545.0~Less than 104001~10000Aluminum Alloy9.810000-10.5Set-Standard

฿ 195.25

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1035---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-35-

฿ 1,118.32

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10506420~Less than 504001~10000Aluminum Alloy298000-47.1Set-Standard

฿ 1,314.87

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10506420~Less than 504001~10000Aluminum Alloy298000-47.1Set-Both sides M

฿ 195.25

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1050---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-50-

฿ 249.68

KSV KAYSEVENCOUPLING MD 1 Piece(s) 6 Day(s) 1050---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-50MM-

฿ 1,350.58

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10557020~Less than 504001~10000Aluminum Alloy348000-58.9Set-Standard

฿ 207.34

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1055---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-55-

฿ 1,389.29

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10707020~Less than 504001~10000Aluminum Alloy446000-90.3Set-Standard

฿ 231.53

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1070---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-70-

฿ 1,428.00

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10707020~Less than 504001~10000[Steel] FC250446000-90.3Set-Standard

฿ 1,505.42

฿ 794.11

KAYSEVENCOUPLING MD 1 Piece(s) Same day 10908450~Less than 1002001~4000[Steel] FC250954000-178Set-Standard

฿ 316.19

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1090---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-90-

฿ 1,698.97

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 1010094100~Less than 5002001~4000[Steel] FC2501074000-198Set-Standard

฿ 2,047.35

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10112104100~Less than 5002001~4000[Steel] FC2501374000-308Set-Standard

฿ 382.70

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10112---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-112-

฿ 2,589.29

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10125121100~Less than 5002001~4000[Steel] FC2501574000-420Set-Standard

฿ 542.97

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10125---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-125-

฿ 3,363.48

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10140146100~Less than 5002001~4000[Steel] FC2501884000-559Set-Standard

฿ 723.88

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10140---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-140-

฿ 4,179.35

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10160164100~Less than 5002001~4000[Steel] FC2502394000-638Set-Standard

฿ 5,029.94

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10160164100~Less than 5002001~4000[Steel] FC2502944000-749Set-One side only M

฿ 904.79

KSV KAYSEVENCOUPLING MD 1 Piece(s) 15 Day(s) 10160---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-160-

฿ 965.11

KSV KAYSEVENCOUPLING MD 1 Piece(s) 5 Day(s) 10160---Polyacetal Resin---40~85-Transmitter ComponentThe Transmitter For MD-160M-

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Properties Vibration Absorption / Compact
Allowable Misalignment No Product Category Coupling body Buffer Material Polyacetal Resin