1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K-7 Coupling SD Series (Part Number)

KSV KAYSEVENCOUPLING SD

K-7 Coupling SD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Zero backlash, absorbs eccentricity, no reaction force, small and high performance coupling.
[Features]
· Consisting of 3 parts namely 2 hub members and an intermediate torque transmission member, assembly and replacement of the intermediate torque transmission member are easy.
· Absorbs misalignment with new mechanism. There is no reaction force and vibration is shut off.
· Seeks zero backlash through advanced manufacturing management, and there is no need for skilled centering work.
· A unique design that greatly increases the contact surface between the transmitter and the hub, and is compact and has improved torsional strength.
· The uniquely shaped transmitter has been reduced in thickness and weight to achieve a low-inertia mechanism that can withstand high-speed rotation.
[Applications]
· For specifications of robots, office automation equipment, XY tables, medical equipment, packaging machines, machine tools, etc.
· For machines and devices that need to transmit the rotation of servo motors, encoders, and stepper motors with high-accuracy.

Part Number
SD-17S-03-06.35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

฿ 1,025.41

KSV KAYSEVENCOUPLING SD 1 Piece(s) 5 Day(s) 1036.3517.524.91.0~Less than 3.0No Backlash / Low Inertia Moment / Vibration Absorption / Compact10001~78000Aluminum Alloy1.7615000-Set screws119Set

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Allowable Misalignment No
Product Category Coupling body Buffer Material Polyacetal Resin

Please check the type/dimensions/specifications of the part SD-17S-03-06.35 in the K-7 Coupling SD Series series.

Products with similar specification

Part Number
SD-17C-03-05
SD-17C-03-06
SD-17C-03-06.35
SD-17S-03-07
SD-17S-03-08
SD-17S-04-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Properties Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Type Torsional Rigidity
(N·m/deg)
Package products / single item

฿ 1,290.75

1 Piece(s) 5 Day(s) 103517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

฿ 1,290.75

1 Piece(s) 5 Day(s) 103617.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

฿ 1,290.75

1 Piece(s) 5 Day(s) 1036.3517.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Clamp119Set

฿ 1,025.41

1 Piece(s) 5 Day(s) 103717.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Set screws119Set

฿ 1,025.41

1 Piece(s) 5 Day(s) 103817.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Set screws119Set

฿ 1,025.41

1 Piece(s) 5 Day(s) 104417.524.91.0~Less than 3.0Low Inertia Moment / No Backlash / Compact / Vibration Absorption10001~78000Aluminum Alloy1.7615000-Set screws119Set