(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Zero backlash, absorbs eccentricity, no reaction force, small and high performance coupling.
[Features]
· Consisting of 3 parts namely 2 hub members and an intermediate torque transmission member, assembly and replacement of the intermediate torque transmission member are easy.
· Absorbs misalignment with new mechanism. There is no reaction force and vibration is shut off.
· Seeks zero backlash through advanced manufacturing management, and there is no need for skilled centering work.
· A unique design that greatly increases the contact surface between the transmitter and the hub, and is compact and has improved torsional strength.
· The uniquely shaped transmitter has been reduced in thickness and weight to achieve a low-inertia mechanism that can withstand high-speed rotation.
[Applications]
· For specifications of robots, office automation equipment, XY tables, medical equipment, packaging machines, machine tools, etc.
· For machines and devices that need to transmit the rotation of servo motors, encoders, and stepper motors with high-accuracy.
Part Number |
---|
SD-25S-05-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter K (Ø) | Full length A (mm) | Allowable Torque Range (N•m) | Properties | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Type | Torsional Rigidity (N·m/deg) | Package products / single item |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.03 | KSV KAYSEVENCOUPLING SD | 1 Piece(s) | 5 Day(s) | 10 | 5 | 8 | 25.5 | 32 | 3.0~Less than 5.0 | No Backlash / Low Inertia Moment / Vibration Absorption / Compact | 4001~10000 | Aluminum Alloy | 3.67 | 10000 | - | Set screws | 200 | Set |
Loading...
Type | Oldham Type | Application | Standard | Allowable Misalignment | No |
---|---|---|---|---|---|
Product Category | Coupling body | Buffer Material | Polyacetal Resin |
Please check the type/dimensions/specifications of the part SD-25S-05-08 in the K-7 Coupling SD Series series.
Part Number |
---|
SD-17C-03-05 |
SD-17C-03-06 |
SD-17C-03-06.35 |
SD-25S-05-09.525 |
SD-25S-05-10 |
SD-25S-06-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter K (Ø) | Full length A (mm) | Allowable Torque Range (N•m) | Properties | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Type | Torsional Rigidity (N·m/deg) | Package products / single item |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,290.75 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 5 | 17.5 | 24.9 | 1.0~Less than 3.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 10001~78000 | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set | ||
฿ 1,290.75 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 17.5 | 24.9 | 1.0~Less than 3.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 10001~78000 | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set | ||
฿ 1,290.75 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6.35 | 17.5 | 24.9 | 1.0~Less than 3.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 10001~78000 | Aluminum Alloy | 1.76 | 15000 | - | Clamp | 119 | Set | ||
฿ 1,157.03 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 9.525 | 25.5 | 32 | 3.0~Less than 5.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 4001~10000 | Aluminum Alloy | 3.67 | 10000 | - | Set screws | 200 | Set | ||
฿ 1,157.03 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 25.5 | 32 | 3.0~Less than 5.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 4001~10000 | Aluminum Alloy | 3.67 | 10000 | - | Set screws | 200 | Set | ||
฿ 1,157.03 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | 25.5 | 32 | 3.0~Less than 5.0 | Low Inertia Moment / No Backlash / Compact / Vibration Absorption | 4001~10000 | Aluminum Alloy | 3.67 | 10000 | - | Set screws | 200 | Set |
How can we improve?
How can we improve?